(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cross-Head Pan Head Machine Screw P = 4 (Spring Lock Washer + JIS Small Captive Washer)【1-7,000 Pieces Per Package】 (Part Number)

Cross-Head Pan Head Machine Screw P = 4 (Spring Lock Washer + JIS Small Captive Washer)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cross-Head Pan Head Machine Screw P = 4 (Spring Lock Washer + JIS Small Captive Washer)
  • Cross-Head Pan Head Machine Screw P = 4 (Spring Lock Washer + JIS Small Captive Washer)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A spring and small flat washer are embedded in the pan head screw with a shape that prevents them from falling off.

Part Number
CSPPNZP-STTAL3B-M2.6-12
CSPPNZP-STTAL3W-M2.6-12
CSPPNZP-STTALN-M2.6-12
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Additional Shape Sales Unit

₹ 15,840.00

1 Pack(s)

1,800 Pieces Per Package

24 Day(s) or more 102.6120.45[Steel] SWCH Equivalent[Locking Agent Coating] Trivalent Black+Coat With Loosen Prevention Agent (ALOK)Washer IncludedBox/package

₹ 15,840.00

1 Pack(s)

1,800 Pieces Per Package

24 Day(s) or more 102.6120.45[Steel] SWCH Equivalent[Locking Agent Coating] Trivalent White+Coat With Loose Prevention Agent (ALOK)Washer IncludedBox/package

₹ 15,840.00

1 Pack(s)

1,800 Pieces Per Package

24 Day(s) or more 102.6120.45[Steel] SWCH Equivalent[Locking Agent Coating] Nickel+Locking Agent Coating (Alok)Washer IncludedBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread Type Metric coarse Tip Shape Flat End Application Standard