(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cross-Head Pan Head Machine Screw P = 3 (Spring Lock Washer + JIS Captive Washer)【1-4,000 Pieces Per Package】 (Part Number)

Cross-Head Pan Head Machine Screw P = 3 (Spring Lock Washer + JIS Captive Washer)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A spring and flat washer are embedded in the pan head screw. The spring and flat washer have a shape that prevents them from falling off.

Part Number
CSPPNBP-STTAL3B-M4-20
CSPPNBP-STTAL3W-M4-20
CSPPNBP-STTALN-M4-20
CSPPNBP-STTALU-M4-20
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Additional Shape Sales Unit

₹ 6,240.00

1 Pack(s)

600 Pieces Per Package

24 Day(s) or more 104200.7[Steel] SWCH Equivalent[Locking Agent Coating] Trivalent Black+Coat With Loosen Prevention Agent (ALOK)Washer IncludedBox/package

₹ 6,024.80

1 Pack(s)

600 Pieces Per Package

18 Day(s) or more 104200.7[Steel] SWCH Equivalent[Locking Agent Coating] Trivalent White+Coat With Loose Prevention Agent (ALOK)Washer IncludedBox/package

₹ 6,240.00

1 Pack(s)

600 Pieces Per Package

24 Day(s) or more 104200.7[Steel] SWCH Equivalent[Locking Agent Coating] Nickel+Locking Agent Coating (Alok)Washer IncludedBox/package

₹ 5,760.00

1 Pack(s)

600 Pieces Per Package

24 Day(s) or more -4200.7[Steel] SWCH Equivalent[Locking Agent Coating] Bright Chromate Plating+coat with loosen prevention agent(locks)Washer IncludedBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread Type Metric coarse Tip Shape Flat End Application Standard