(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A spring and flat washer are embedded in the pan head screw. The spring and flat washer have a shape that prevents them from falling off.
Part Number |
---|
CSPPNBP-STTAL3W-M3-28 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,720.00 | 1 Pack(s) | 700 Pieces Per Package | 24 Day(s) or more | 10 | 3 | 28 | 0.5 | [Steel] SWCH Equivalent | [Locking Agent Coating] Trivalent White+Coat With Loose Prevention Agent (ALOK) | Washer Included | Box/package |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Application | Standard |
Please check the type/dimensions/specifications of the part CSPPNBP-STTAL3W-M3-28 in the Cross-Head Pan Head Machine Screw P = 3 (Spring Lock Washer + JIS Captive Washer) series.
Part Number |
---|
CSPPNBP-316L-M3-6 |
CSPPNBP-316L-M3-8 |
CSPPNBP-316L-M4-10 |
CSPPNBP-STTAL3W-M3-30 |
CSPPNBP-STTAL3W-M3-5 |
CSPPNBP-STTAL3W-M3-6 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 15.51 | 1 Piece(s) | 5 Day(s) or more | 10 | 3 | 6 | 0.5 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | |||
₹ 15.95 | 1 Piece(s) | 5 Day(s) or more | 10 | 3 | 8 | 0.5 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | |||
₹ 21.11 | 1 Piece(s) | 5 Day(s) or more | 10 | 4 | 10 | 0.7 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | |||
₹ 6,720.00 | 700 Pieces Per Package | 1 Pack(s) | 24 Day(s) or more | 10 | 3 | 30 | 0.5 | [Steel] SWCH Equivalent | [Locking Agent Coating] Trivalent White+Coat With Loose Prevention Agent (ALOK) | Washer Included | Box/package | ||
₹ 13,046.40 | 1,500 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 3 | 5 | 0.5 | [Steel] SWCH Equivalent | [Locking Agent Coating] Trivalent White+Coat With Loose Prevention Agent (ALOK) | Washer Included | Box/package | ||
₹ 12,585.60 | 1,500 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Locking Agent Coating] Trivalent White+Coat With Loose Prevention Agent (ALOK) | Washer Included | Box/package |