(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A spring and flat washer are embedded in the pan head screw. The spring and flat washer have a shape that prevents them from falling off.
Part Number |
---|
CSPPNBP-STTAL3B-M5-14 |
CSPPNBP-STTAL3W-M5-14 |
CSPPNBP-STTALN-M5-14 |
CSPPNBP-STTALU-M5-14 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,000.00 | 1 Pack(s) | 500 Pieces Per Package | 24 Day(s) or more | 10 | 5 | 14 | 0.8 | [Steel] SWCH Equivalent | [Locking Agent Coating] Trivalent Black+Coat With Loosen Prevention Agent (ALOK) | Washer Included | Box/package | ||
₹ 5,600.00 | 1 Pack(s) | 500 Pieces Per Package | 24 Day(s) or more | 10 | 5 | 14 | 0.8 | [Steel] SWCH Equivalent | [Locking Agent Coating] Trivalent White+Coat With Loose Prevention Agent (ALOK) | Washer Included | Box/package | ||
₹ 6,000.00 | 1 Pack(s) | 500 Pieces Per Package | 24 Day(s) or more | 10 | 5 | 14 | 0.8 | [Steel] SWCH Equivalent | [Locking Agent Coating] Nickel+Locking Agent Coating (Alok) | Washer Included | Box/package | ||
₹ 5,600.00 | 1 Pack(s) | 500 Pieces Per Package | 24 Day(s) or more | - | 5 | 14 | 0.8 | [Steel] SWCH Equivalent | [Locking Agent Coating] Bright Chromate Plating+coat with loosen prevention agent(locks) | Washer Included | Box/package |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Application | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy