(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cross-Head Pan Head Machine Screw P = 2 (Captive Spring Lock Washer)【1-10,000 Pieces Per Package】 (Part Number)

Cross-Head Pan Head Machine Screw P = 2 (Captive Spring Lock Washer)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A spring lock washer is incorporated into the pan head screw to prevent it from coming off. [Material] stainless steel

Part Number
CSPPNB2-SUSTAL-M4-25
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Additional Shape Sales Unit

₹ 8,400.00

1 Pack(s)

500 Pieces Per Package

24 Day(s) or more 104250.7[Stainless Steel] Equivalent to SUS304[Locking Agent Coating] Coat with loosen prevention agent (A-lock)Washer IncludedBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread Type Metric coarse Tip Shape Flat End Application Standard

Please check the type/dimensions/specifications of the part CSPPNB2-SUSTAL-M4-25 in the Cross-Head Pan Head Machine Screw P = 2 (Captive Spring Lock Washer) series.

Product variants

Part Number
CSPPNB2-316L-M3-22
CSPPNB2-316L-M3-6
CSPPNB2-316L-M3-8
CSPPNB2-SUSTAL-M4-30
CSPPNB2-SUSTAL-M4-5
CSPPNB2-SUSTAL-M4-6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Additional Shape Sales Unit

₹ 18.31

1 Piece(s) 5 Day(s) or more 103220.5[Stainless Steel] SUS316L--Low Quantity (can be purchased from one)

₹ 12.00

1 Piece(s)Available 5 Day(s) or more 10360.5[Stainless Steel] SUS316L-Washer IncludedLow Quantity (can be purchased from one)

₹ 13.00

1 Piece(s)Available 5 Day(s) or more 10380.5[Stainless Steel] SUS316L-Washer IncludedLow Quantity (can be purchased from one)

₹ 8,400.00

500 Pieces Per Package

1 Pack(s) 24 Day(s) or more 104300.7[Stainless Steel] Equivalent to SUS304[Locking Agent Coating] Coat with loosen prevention agent (A-lock)Washer IncludedBox/package

₹ 14,400.00

1,000 Pieces Per Package

1 Pack(s) 24 Day(s) or more 10450.7[Stainless Steel] Equivalent to SUS304[Locking Agent Coating] Coat with loosen prevention agent (A-lock)Washer IncludedBox/package

₹ 13,600.00

1,000 Pieces Per Package

1 Pack(s) 24 Day(s) or more 10460.7[Stainless Steel] Equivalent to SUS304[Locking Agent Coating] Coat with loosen prevention agent (A-lock)Washer IncludedBox/package