(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A spring lock washer is incorporated into the pan head screw to prevent it from coming off. [Material] stainless steel
Part Number |
---|
CSPPNB2-STTAL3W-M4-23 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,280.00 | 1 Pack(s) | 600 Pieces Per Package | 24 Day(s) or more | 10 | 4 | 23 | 0.7 | [Steel] SWCH Equivalent | [Locking Agent Coating] Trivalent White+Coat With Loose Prevention Agent (ALOK) | Washer Included | Box/package |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Application | Standard |
Please check the type/dimensions/specifications of the part CSPPNB2-STTAL3W-M4-23 in the Cross-Head Pan Head Machine Screw P = 2 (Captive Spring Lock Washer) series.
Part Number |
---|
CSPPNB2-316L-M3-22 |
CSPPNB2-316L-M3-6 |
CSPPNB2-316L-M3-8 |
CSPPNB2-STTAL3W-M4-24 |
CSPPNB2-STTAL3W-M4-25 |
CSPPNB2-STTAL3W-M4-28 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 18.31 | 1 Piece(s) | 5 Day(s) or more | 10 | 3 | 22 | 0.5 | [Stainless Steel] SUS316L | - | - | Low Quantity (can be purchased from one) | |||
₹ 12.00 | 1 Piece(s) | Available | 5 Day(s) or more | 10 | 3 | 6 | 0.5 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | ||
₹ 13.00 | 1 Piece(s) | Available | 5 Day(s) or more | 10 | 3 | 8 | 0.5 | [Stainless Steel] SUS316L | - | Washer Included | Low Quantity (can be purchased from one) | ||
₹ 5,280.00 | 600 Pieces Per Package | 1 Pack(s) | 24 Day(s) or more | 10 | 4 | 24 | 0.7 | [Steel] SWCH Equivalent | [Locking Agent Coating] Trivalent White+Coat With Loose Prevention Agent (ALOK) | Washer Included | Box/package | ||
₹ 5,280.00 | 600 Pieces Per Package | 1 Pack(s) | 24 Day(s) or more | 10 | 4 | 25 | 0.7 | [Steel] SWCH Equivalent | [Locking Agent Coating] Trivalent White+Coat With Loose Prevention Agent (ALOK) | Washer Included | Box/package | ||
₹ 4,400.00 | 500 Pieces Per Package | 1 Pack(s) | 24 Day(s) or more | 10 | 4 | 28 | 0.7 | [Steel] SWCH Equivalent | [Locking Agent Coating] Trivalent White+Coat With Loose Prevention Agent (ALOK) | Washer Included | Box/package |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy