(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A spring lock washer is incorporated into the pan head screw to prevent it from coming off. [Material] stainless steel
Part Number |
---|
CSPPNB2-STTAL3B-M3-20 |
CSPPNB2-STTAL3W-M3-20 |
CSPPNB2-STTALN-M3-20 |
CSPPNB2-STTALU-M3-20 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 12,000.00 | 1 Pack(s) | 1,500 Pieces Per Package | 24 Day(s) or more | 10 | 3 | 20 | 0.5 | [Steel] SWCH Equivalent | [Locking Agent Coating] Trivalent Black+Coat With Loosen Prevention Agent (ALOK) | Washer Included | Box/package | ||
₹ 11,414.40 | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) or more | 10 | 3 | 20 | 0.5 | [Steel] SWCH Equivalent | [Locking Agent Coating] Trivalent White+Coat With Loose Prevention Agent (ALOK) | Washer Included | Box/package | ||
₹ 12,000.00 | 1 Pack(s) | 1,500 Pieces Per Package | 24 Day(s) or more | 10 | 3 | 20 | 0.5 | [Steel] SWCH Equivalent | [Locking Agent Coating] Nickel+Locking Agent Coating (Alok) | Washer Included | Box/package | ||
₹ 10,800.00 | 1 Pack(s) | 1,500 Pieces Per Package | 24 Day(s) or more | - | 3 | 20 | 0.5 | [Steel] SWCH Equivalent | [Locking Agent Coating] Bright Chromate Plating+coat with loosen prevention agent(locks) | Washer Included | Box/package |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Application | Standard |