(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PITAC Cross-Head Pan P = 3 (for Thin Plate, Spring Lock Washer + JIS Captive Washer) Machine Screw【1-3,000 Pieces Per Package】 (Part Number)

PITAC Cross-Head Pan P = 3 (for Thin Plate, Spring Lock Washer + JIS Captive Washer) Machine Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A spring and flat washer are embedded in the pan head screw with a shape that prevents them from falling off.

Part Number
CSPPNPP-ST3W-M3-18
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Tip Shape Additional Shape Sales Unit

₹ 4,080.00

1 Pack(s)

1,500 Pieces Per Package

5 Day(s) or more 103180.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent White[Flat End] Rough headWasher IncludedBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread Type Metric coarse Application Standard

Please check the type/dimensions/specifications of the part CSPPNPP-ST3W-M3-18 in the PITAC Cross-Head Pan P = 3 (for Thin Plate, Spring Lock Washer + JIS Captive Washer) Machine Screw series.

Product variants

Part Number
CSPPNPP-ST3B-M3-10
CSPPNPP-ST3B-M3-12
CSPPNPP-ST3W-M3-10
CSPPNPP-ST3W-M3-6
CSPPNPP-ST3W-M3-8
CSPPNPP-ST3W-M4-10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Tip Shape Additional Shape Sales Unit

₹ 8,000.00

2,500 Pieces Per Package

1 Pack(s) 14 Day(s) or more 103100.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent Black[Flat End] Rough headWasher IncludedBox/package

₹ 8,000.00

2,500 Pieces Per Package

1 Pack(s) 14 Day(s) or more 103120.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent Black[Flat End] Rough headWasher IncludedBox/package

₹ 5,040.00

2,500 Pieces Per Package

1 Pack(s) 5 Day(s) or more 103100.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent White[Flat End] Rough headWasher IncludedBox/package

₹ 5,932.80

3,000 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10360.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent White[Flat End] Rough headWasher IncludedBox/package

₹ 5,760.00

3,000 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10380.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent White[Flat End] Rough headWasher IncludedBox/package

₹ 3,686.40

1,200 Pieces Per Package

1 Pack(s) 5 Day(s) or more 104100.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent White[Flat End] Rough headWasher IncludedBox/package