(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A spring and flat washer are embedded in the pan head screw with a shape that prevents them from falling off.
Part Number |
---|
CSPPNPP-ST3W-M3-16 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Tip Shape | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,184.00 | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) or more | 10 | 3 | 16 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Application | Standard |
Please check the type/dimensions/specifications of the part CSPPNPP-ST3W-M3-16 in the PITAC Cross-Head Pan P = 3 (for Thin Plate, Spring Lock Washer + JIS Captive Washer) Machine Screw series.
Part Number |
---|
CSPPNPP-ST3B-M3-10 |
CSPPNPP-ST3B-M3-12 |
CSPPNPP-ST3W-M3-10 |
CSPPNPP-ST3W-M3-18 |
CSPPNPP-ST3W-M3-6 |
CSPPNPP-ST3W-M3-8 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Tip Shape | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,000.00 | 2,500 Pieces Per Package | 1 Pack(s) | 14 Day(s) or more | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | [Flat End] Rough head | Washer Included | Box/package | ||
₹ 8,000.00 | 2,500 Pieces Per Package | 1 Pack(s) | 14 Day(s) or more | 10 | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | [Flat End] Rough head | Washer Included | Box/package | ||
₹ 5,040.00 | 2,500 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
₹ 4,080.00 | 1,500 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 3 | 18 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
₹ 5,932.80 | 3,000 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 3 | 6 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
₹ 5,760.00 | 3,000 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 10 | 3 | 8 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy