(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cold Butterfly Bolt R Type【1-1,000 Pieces Per Package】 (Part Number)

Cold Butterfly Bolt R Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      26₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Hot dip galvanized, Chromate plating, Chromate plating, Green chromate, Black chromate, Nickel plating, Chrome plating, German-brown plating, Black paint

Part Number
HANWGRR-STC-M10-75
HANWGRR-STCB-M10-75
HANWGRR-STCG-M10-75
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Material Surface Treatment Additional Shape Sales Unit Application

₹ 8,592.00

1 Pack(s)

60 Pieces Per Package

13 Day(s) or more -10751.5[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingStandardBox/packageStandard

₹ 11,904.00

1 Pack(s)

60 Pieces Per Package

13 Day(s) or more -10751.5[Steel] SWCH Equivalent[Chromate Plating] Black ChromateStandardBox/packageStandard

₹ 10,752.00

1 Pack(s)

60 Pieces Per Package

13 Day(s) or more -10751.5[Steel] SWCH Equivalent[Chromate Plating] Green ChromateStandardBox/packageStandard

Loading...

  1. 1

Basic Information

Detailed Shape Butterfly Basic Shape Hand tightening bolt Thread Type Metric coarse
Tip Shape Flat End