(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A long nut with a height that is longer than a normal hex nut. Can also be used as a joint nut that connects screws from both sides and as a spacer for raising.
Part Number |
---|
HNH-STC-M12-100 |
HNH-STCB-M12-100 |
HNH-STCG-M12-100 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) | Height (mm) | Pitch | Wrench Flats (B) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,424.00 | 1 Pack(s) | 40 Pieces Per Package | 13 Day(s) or more | - | 12 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | 100 | 1.75 | 19 | ||
₹ 18,912.80 | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) or more | - | 12 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Black Chromate | 100 | 1.75 | 19 | ||
₹ 16,796.80 | 1 Pack(s) | 40 Pieces Per Package | 14 Day(s) or more | - | 12 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Green Chromate | 100 | 1.75 | 19 |
Loading...
Thread Type | Metric coarse | Applications, Functions | Standard |