(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Nut M3-36【1-1,800 Pieces Per Package】 (Part Number)

High Nut M3-36
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A long nut with a height that is longer than a normal hex nut. Can also be used as a joint nut that connects screws from both sides and as a spacer for raising.

Part Number
HNH-ST3W-M12-80
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)
Pitch Wrench Flats (B)

₹ 8,624.00

1 Pack(s)

25 Pieces Per Package

5 Day(s) or more 1012[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White801.7519

Loading...

  1. 1

Basic Information

Thread Type Metric coarse Applications, Functions Standard

Please check the type/dimensions/specifications of the part HNH-ST3W-M12-80 in the High Nut M3-36 series.

Product variants

Part Number
HNH-316L-M10-50
HNH-316L-M12-25
HNH-316L-M12-30
HNH-ST3W-M12-90
HNH-ST3W-M14-20
HNH-ST3W-M14-25
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height
(mm)
Pitch Wrench Flats (B)

₹ 1,369.00

1 Piece(s)Available 5 Day(s) or more 1010[Stainless Steel] SUS316L-Low Quantity (can be purchased from one)-50-17

₹ 50,905.60

100 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1012[Stainless Steel] SUS316L-Box/package-251.7519

₹ 44,900.80

80 Pieces Per Package

1 Pack(s) 5 Day(s) or more 1012[Stainless Steel] SUS316L-Box/package-301.7519

₹ 539.74

1 Piece(s) 5 Day(s) or more 1012[Steel] SWCH EquivalentTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White901.7519

₹ 140.53

1 Piece(s) 5 Day(s) or more 1014[Steel] SWCH EquivalentTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White20-22

₹ 11,752.00

130 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1014[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White25-22
X
whatsapp-qr whatsapp-icon