(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Material | [Steel] SWCH Equivalent | Surface Treatment | Trivalent Chromate |
---|---|---|---|
Screw Thread Types | Metric coarse | Application / Functions | Simple mounting |
Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | [Trivalent Chromate] Trivalent White |
RoHS | 10 | - | - |
Loading...
Material | [Steel] SWCH Equivalent | Surface Treatment | Trivalent Chromate |
---|---|---|---|
Screw Thread Types | Metric coarse | Application / Functions | Simple mounting |
Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | [Trivalent Chromate] Trivalent White |
RoHS | 10 | - | - |
Loading...
Material | [Steel] SWCH Equivalent | Surface Treatment | Trivalent Chromate |
---|---|---|---|
Screw Thread Types | Metric coarse | Application / Functions | Simple mounting |
Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | [Trivalent Chromate] Trivalent White |
RoHS | 10 | - | - |
Clip nut made by SUNCO. [Materials]SWCH equivalent "Screw thread type" metric coarse
Loading...
Material | [Steel] SWCH Equivalent | Surface Treatment | Trivalent Chromate |
---|---|---|---|
Screw Thread Types | Metric coarse | Application / Functions | Simple mounting |
Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | [Trivalent Chromate] Trivalent White |
RoHS | 10 | - | - |
Loading...
Loading...
Loading...
Material | [Steel] SWCH Equivalent | Surface Treatment | Trivalent Chromate |
---|---|---|---|
Screw Thread Types | Metric coarse | Application / Functions | Simple mounting |
Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | [Trivalent Chromate] Trivalent White |
RoHS | 10 | - | - |
Material | SWCH Equivalent | Surface Treatment | Trivalent Chromate | Screw Thread Types | Metric coarse |
---|---|---|---|---|---|
Application / Functions | Simple mounting | Sales Unit | Low Quantity (can be purchased from one) | Surface Treatment (Details) | Trivalent White |
Please check the type/dimensions/specifications of the part TBNE-ST3W-M6 in the Clip Nut series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy