(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Serrated Flange Nut (Small Brim)

Serrated Flange Nut (Small Brim)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,320₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hex nut with flange that eliminates the hassle required to assemble the washer. Serrate (key for preventing loosening) included on the rear side of the flange.

Part Number
FNTSC-STC-M5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,320.00

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 5 Material SWCH Equivalent Surface Treatment Chromate Plating
Thread Type Metric coarse Applications, Functions Standard Sales Unit Box/package
Surface Treatment (Details) Chromate Plating

Please check the type/dimensions/specifications of the part FNTSC-STC-M5 in the Serrated Flange Nut (Small Brim) series.

X
whatsapp-qr whatsapp-icon