(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Materials] SWCH equivalent, SUS304 equivalent
[Surface treatment] None, Trivalent chromate, Chromate plating.
Part Number |
---|
HNS3A-ST3W-MS12 |
HNS3A-ST-MS12 |
HNS3A-STC-MS12 |
HNS3A-STCG-MS12 |
HNS3A-SUS-MS12 |
HNS3A-SUS-MS24 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 21.00 | 1 Piece(s) | Available | 5 Day(s) or more | 10 | 12 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
₹ 23.00 | 1 Piece(s) | Available | 5 Day(s) or more | 10 | 12 | [Steel] SWCH Equivalent | - | Low Quantity (can be purchased from one) | - | ||
₹ 4,183.00 | 1 Pack(s) | 350 Pieces Per Package | Available | 5 Day(s) or more | - | 12 | [Steel] SWCH Equivalent | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | |
₹ 4,480.00 | 1 Pack(s) | 350 Pieces Per Package | 14 Day(s) or more | - | 12 | [Steel] SWCH Equivalent | Chromate Plating | Box/package | [Chromate Plating] Green Chromate | ||
₹ 126.40 | 1 Piece(s) | 5 Day(s) or more | 10 | 12 | [Stainless Steel] Equivalent to SUS304 | - | Low Quantity (can be purchased from one) | - | |||
₹ 735.20 | 1 Piece(s) | 5 Day(s) or more | 10 | 24 | [Stainless Steel] Equivalent to SUS304 | - | Low Quantity (can be purchased from one) | - |
Loading...
Applications, Functions | Standard | Hex Nut Type | Type3 |