(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Materials] Brass
[Surface treatment] None Thread
[Type]Metric coarse, Application/Function, Standard
[Sales unit] Box/package
[Surface treatment](Details) none, hex nut standard, Type 1
[Nominal Thread (M)] 3 4 5
Part Number |
---|
HNT1FCN-BR-M3 |
HNT1FCN-BR-M4 |
HNT1FCN-BR-M5 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) |
---|---|---|---|---|---|---|
₹ 17,632.00 | 1 Pack(s) | 5,000 Pieces Per Package | 5 Day(s) or more | 3 | ||
₹ 14,400.00 | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) or more | 4 | ||
₹ 20,800.00 | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) or more | 5 |
Loading...
Material | Brass | Thread Type | Metric coarse | Sales Unit | Box/package |
---|---|---|---|---|---|
Applications, Functions | Standard | Hex Nut Type | Type1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy