(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Materials] Steel S45C, Equivalent to SS400, SCM435 (H), Equivalent to SWCH, Equivalent to stainless steel SUS304, SUS310S SUS316 SUS316L SUS403 Titanium, Brass, Aluminum
[Surface treatment] None, electroless nickel, trivalent chromate, bright chromate plating, zinc plating, chromate plating, nickel plating, chrome plating, Parkerizing, Dacrotized, painting, coating, silver/copper/tin plating
Part Number |
---|
HNT1-ST3W8-M56 |
HNT1-ST3W-M56 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 1,579.69 | 1 Piece(s) | 13 Day(s) or more | - | 56 | [Steel] Equivalent to SS400 | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] 8 Microns Trivalent White | ||
₹ 2,047.25 | 1 Piece(s) | 5 Day(s) or more | 10 | 56 | [Steel] Equivalent to SS400 | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White |
Loading...
Thread Type | Metric coarse | Applications, Functions | Standard | Hex Nut Type | Type1 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy