(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Materials] Steel S45C, Equivalent to SS400, SCM435 (H), Equivalent to SWCH, Equivalent to stainless steel SUS304, SUS310S SUS316 SUS316L SUS403 Titanium, Brass, Aluminum
[Surface treatment] None, electroless nickel, trivalent chromate, bright chromate plating, zinc plating, chromate plating, nickel plating, chrome plating, Parkerizing, Dacrotized, painting, coating, silver/copper/tin plating
Part Number |
---|
HNT1-S45C3B-M5 |
HNT1-ST3B-M5 |
HNT1-STCNW-M5 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 38,400.00 | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) or more | 10 | 5 | [Steel] S45C | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent Black | ||
₹ 6.00 | 1 Piece(s) | 5 Day(s) or more | 10 | 5 | [Steel] SWCH Equivalent | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent Black | |||
₹ 1,862.40 | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) or more | 10 | 5 | [Steel] SWCH Equivalent | Trivalent Chromate | Box/package | [Trivalent Chromate] Chrome Plating White |
Loading...
Thread Type | Metric coarse | Applications, Functions | Standard | Hex Nut Type | Type1 |