(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hex Nut 1 Types【1-8,000 Pieces Per Package】 (Part Number)

Hex Nut 1 Types
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
      2₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials] Steel S45C, Equivalent to SS400, SCM435 (H), Equivalent to SWCH, Equivalent to stainless steel SUS304, SUS310S SUS316 SUS316L SUS403 Titanium, Brass, Aluminum
[Surface treatment] None, electroless nickel, trivalent chromate, bright chromate plating, zinc plating, chromate plating, nickel plating, chrome plating, Parkerizing, Dacrotized, painting, coating, silver/copper/tin plating

Part Number
HNT1-ST3B-M2.3
HNT1-STCNW-M2.3
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)

₹ 7,895.00

1 Pack(s)

5,000 Pieces Per Package

Available 5 Day(s) or more 102.3[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent Black

₹ 8,000.00

1 Pack(s)

5,000 Pieces Per Package

14 Day(s) or more 102.3[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Chrome Plating White

Loading...

  1. 1
 

Basic Information

Thread Type Metric coarse Applications, Functions Standard Hex Nut Type Type1