(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hex Nut 1 Types【1-8,000 Pieces Per Package】 (Part Number)

Hex Nut 1 Types

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials] Steel S45C, Equivalent to SS400, SCM435 (H), Equivalent to SWCH, Equivalent to stainless steel SUS304, SUS310S SUS316 SUS316L SUS403 Titanium, Brass, Aluminum
[Surface treatment] None, electroless nickel, trivalent chromate, bright chromate plating, zinc plating, chromate plating, nickel plating, chrome plating, Parkerizing, Dacrotized, painting, coating, silver/copper/tin plating

Part Number
HNT1-ST3W-M3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)

₹ 3.00

1 Piece(s) Available 5 Day(s) or more -3[Steel] SWCH EquivalentTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

Loading...

  1. 1
 

Basic Information

Thread Type Metric coarse Applications, Functions Standard Hex Nut Type Type1

Please check the type/dimensions/specifications of the part HNT1-ST3W-M3 in the Hex Nut 1 Types series.

Product variants

Part Number
HNT1-316-M16
HNT1-316-M20
HNT1-316-M22
HNT1-ST3W-M3.5
HNT1-ST3W-M30
HNT1-ST3W-M33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)

₹ 206.82

1 Piece(s) 5 Day(s) or more 1016[Stainless Steel] SUS316-Low Quantity (can be purchased from one)-

₹ 425.60

1 Piece(s) 5 Day(s) or more 1020[Stainless Steel] SUS316-Low Quantity (can be purchased from one)-

₹ 680.80

1 Piece(s) 5 Day(s) or more 10-[Stainless Steel] SUS316-Low Quantity (can be purchased from one)-

₹ 2.00

1 Piece(s)Available 5 Day(s) or more 103.5[Steel] SWCH EquivalentTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

₹ 288.20

1 Piece(s) 5 Day(s) or more 1030[Steel] Equivalent to SS400Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

₹ 343.05

1 Piece(s) 5 Day(s) or more 1033[Steel] Equivalent to SS400Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White