(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hex Nut 1 Types【1-8,000 Pieces Per Package】 (Part Number)

Hex Nut 1 Types
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
      2₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Materials] Steel S45C, Equivalent to SS400, SCM435 (H), Equivalent to SWCH, Equivalent to stainless steel SUS304, SUS310S SUS316 SUS316L SUS403 Titanium, Brass, Aluminum
[Surface treatment] None, electroless nickel, trivalent chromate, bright chromate plating, zinc plating, chromate plating, nickel plating, chrome plating, Parkerizing, Dacrotized, painting, coating, silver/copper/tin plating

Part Number
HNT1-ST3B-M10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)

₹ 25.89

1 Piece(s) 5 Day(s) or more 1010[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent Black

Loading...

  1. 1
 

Basic Information

Thread Type Metric coarse Applications, Functions Standard Hex Nut Type Type1

Please check the type/dimensions/specifications of the part HNT1-ST3B-M10 in the Hex Nut 1 Types series.

Product variants

Part Number
HNT1-316-M16
HNT1-316-M20
HNT1-316-M22
HNT1-ST3B-M12
HNT1-ST3B-M14
HNT1-ST3B-M16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)

₹ 206.82

1 Piece(s) 5 Day(s) or more 1016[Stainless Steel] SUS316-Low Quantity (can be purchased from one)-

₹ 425.60

1 Piece(s) 5 Day(s) or more 1020[Stainless Steel] SUS316-Low Quantity (can be purchased from one)-

₹ 680.80

1 Piece(s) 5 Day(s) or more 10-[Stainless Steel] SUS316-Low Quantity (can be purchased from one)-

₹ 33.95

1 Piece(s) 5 Day(s) or more 1012[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent Black

₹ 58.80

1 Piece(s) 5 Day(s) or more 1014[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent Black

₹ 63.65

1 Piece(s) 5 Day(s) or more 1016[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent Black