(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Knob SK-F

Small Knob SK-F
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      243₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Female screw made of black nylon resin. The thread is made of brass. Operating temperature max80° C min-20° C

 
Part Number
SK-6-F
SK-8-F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Section Diameter (mm)

₹ 243.35

1 Piece(s) 6 Day(s) or more M6

₹ 244.11

1 Piece(s) 6 Day(s) or more M8

Loading...

  1. 1

Basic Information

Mounting Section Type Female Screw (Stepped) Mounting Section Length(mm) 11 Main Body, Type Polygon
Knob Material Black nylon resin PA6 Mounting Section, Material Brass C3604B Set Screw Flat Machining No
Side Machined No Polygonal Shape, Type Triangular Additional Function No
Mounting Part Machining Blind Hole Knob Surface Treatment No Mounting Section, Surface Treatment No
Knob Outer Diameter(Ø) 40 Knob Height(mm) 21
X
whatsapp-qr whatsapp-icon