(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Control Knob M8802

Control Knob M8802
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,203₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Volume knob. [Materials]·Made of Aluminum.

 
Part Number
M8802-23
M8802-30
M8802-45
M8802-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Section Length
(mm)
Set Screw Flat Machining Knob Outer Diameter
(Ø)
Knob Height
(mm)

₹ 3,203.02

1 Piece(s) 6 Day(s) or more 10Presence (1 place)2312.3

₹ 3,446.73

1 Piece(s) 5 Day(s) or more 12Presence (1 place)3016

₹ 3,655.80

1 Piece(s) 5 Day(s) or more 18Presence (2 place)4525

₹ 4,135.15

1 Piece(s) 6 Day(s) or more 20Presence (2 place)5027

Loading...

  1. 1

Basic Information

Mounting Section Diameter (mm) 6.1 Mounting Section Type Center Hole Main Body, Type Round Shape
Knob Material Aluminum Round Shape, Type Volume Knob Type Mounting Section, Material Aluminum
Side Machined Knurling Additional Function With Scale Mounting Part Machining Blind Hole
Knob Surface Treatment No Mounting Section, Surface Treatment No
X
whatsapp-qr whatsapp-icon