(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Hand Knob ZS, ZS-T

Stainless Steel Hand Knob ZS, ZS-T
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,211₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

It is a stainless steel hand knob manufactured with lost wax casting. Because there is no worry of corrosion, it is the optimal part for food machinery / outdoor installation equipment. One model has a tapped center boss and the other is solid. Please select according to your needs.

Part Number
ZS-32-C
ZS-32-M5
ZS-32-M5X15
ZS-32-M5X20
ZS-32-M5X25
ZS-32-M5X30
ZS-32-M6
ZS-32-M6X15
ZS-32-M6X20
ZS-32-M6X25
ZS-32-M6X30
ZS-40-C
ZS-40-M8
ZS-40-M8X20
ZS-40-M8X25
ZS-40-M8X30
ZS-40-M8X40
ZS-40-M8X50
ZS-50-C
ZS-50-M10
ZS-50-M10X20
ZS-50-M10X25
ZS-50-M10X30
ZS-50-M10X40
ZS-50-M10X50
ZS-63-C
ZS-63-M12
ZS-63-M12X25
ZS-63-M12X30
ZS-63-M12X40
ZS-63-M12X50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Section Diameter (mm) Mounting Section Type Mounting Section Length
(mm)
Threaded End Machining Mounting Part Machining Knob Outer Diameter
(Ø)
Knob Height
(mm)

₹ 1,211.33

1 Piece(s) 7 Day(s) or more -[Others] Innocent---3222

₹ 1,298.96

1 Piece(s) 7 Day(s) or more M5Female Screw (Stepped)10-Blind Hole3222

₹ 1,412.76

1 Piece(s) 5 Day(s) or more M5Male thread (stepped)15No-3222

₹ 1,393.80

1 Piece(s) 7 Day(s) or more M5Male thread (stepped)20No-3222

₹ 1,394.56

1 Piece(s) 7 Day(s) or more M5Male thread (stepped)25No-3222

₹ 1,395.71

1 Piece(s) 7 Day(s) or more M5Male thread (stepped)30No-3222

₹ 1,298.96

1 Piece(s) 7 Day(s) or more M6Female Screw (Stepped)10-Blind Hole3222

₹ 1,417.89

1 Piece(s) 5 Day(s) or more M6Male thread (stepped)15No-3222

₹ 1,418.65

1 Piece(s) 5 Day(s) or more M6Male thread (stepped)20No-3222

₹ 1,399.33

1 Piece(s) 7 Day(s) or more M6Male thread (stepped)25No-3222

₹ 1,400.07

1 Piece(s) 7 Day(s) or more M6Male thread (stepped)30No-3222

₹ 1,411.84

1 Piece(s) 7 Day(s) or more -[Others] Innocent---4025

₹ 1,499.11

1 Piece(s) 7 Day(s) or more M8Female Screw (Stepped)13-Blind Hole4025

₹ 1,736.84

1 Piece(s) 5 Day(s) or more M8Male thread (stepped)20No-4025

₹ 1,738.36

1 Piece(s) 5 Day(s) or more M8Male thread (stepped)25No-4025

₹ 1,719.78

1 Piece(s) 7 Day(s) or more M8Male thread (stepped)30No-4025

₹ 1,721.29

1 Piece(s) 7 Day(s) or more M8Male thread (stepped)40No-4025

₹ 1,744.25

1 Piece(s) 5 Day(s) or more M8Male thread (stepped)50No-4025

₹ 2,000.16

1 Piece(s) 14 Day(s) or more -[Others] Innocent---5032

₹ 2,086.69

1 Piece(s) 5 Day(s) or more M10Female Screw (Stepped)17-Blind Hole5032

₹ 2,370.51

1 Piece(s) 5 Day(s) or more M10Male thread (stepped)20No-5032

₹ 2,372.40

1 Piece(s) 7 Day(s) or more M10Male thread (stepped)25No-5032

₹ 2,374.29

1 Piece(s) 7 Day(s) or more M10Male thread (stepped)30No-5032

₹ 2,377.49

1 Piece(s) 7 Day(s) or more M10Male thread (stepped)40No-5032

₹ 2,379.38

1 Piece(s) 7 Day(s) or more M10Male thread (stepped)50No-5032

₹ 3,073.96

1 Piece(s) 7 Day(s) or more -[Others] Innocent---6340

₹ 3,201.45

1 Piece(s) 7 Day(s) or more M12Female Screw (Stepped)22-Blind Hole6340

₹ 3,305.22

1 Piece(s) 7 Day(s) or more M12Male thread (stepped)25No-6340

₹ 3,309.60

1 Piece(s) 7 Day(s) or more M12Male thread (stepped)30No-6340

₹ 3,312.62

1 Piece(s) 7 Day(s) or more M12Male thread (stepped)40No-6340

₹ 3,316.96

1 Piece(s) 7 Day(s) or more M12Male thread (stepped)50No-6340
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Section Diameter (mm) Mounting Section Type Mounting Section Length
(mm)
Threaded End Machining Mounting Part Machining Knob Outer Diameter
(Ø)
Knob Height
(mm)

Loading...

  1. 1

Basic Information

Main Body, Type Polygon Knob Material Stainless SCS13 Mounting Section, Material Stainless SCS13
Set Screw Flat Machining No Side Machined No Polygonal Shape, Type Hex
Additional Function No Knob Surface Treatment Electrolytic Polishing
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list