(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
A steel grip equivalent to JIS B 2603-2. Since it is a screw-in type, select from M4 to M16. A recommended grip for recessed type handwheels and flat type handwheels.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
AS-10 |
AS-13 |
AS-16 |
AS-20 |
AS-25 |
AS-32 |
AS-36 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M | Full Length * Excluding Threaded Part (mm) | Handle Thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|
₹ 342.07 | 1 Piece(s) | 5 Day(s) or more | M4 | 32 | 10 | 28 | ||
₹ 348.33 | 1 Piece(s) | 5 Day(s) or more | M5 | 40 | 13 | 35 | ||
₹ 437.60 | 1 Piece(s) | 5 Day(s) or more | M6 | 50 | 16 | 43 | ||
₹ 522.95 | 1 Piece(s) | 5 Day(s) or more | M8 | 64 | 20 | 56 | ||
₹ 711.00 | 1 Piece(s) | 5 Day(s) or more | M10 | 80 | 25 | 70 | ||
₹ 1,222.00 | 1 Piece(s) | 5 Day(s) or more | M12 | 100 | 32 | 87 | ||
₹ 1,662.69 | 1 Piece(s) | 5 Day(s) or more | M16 | 112 | 36 | 98 |
Part Number |
---|
Loading...
Type | Fixed Shape | Shape | Neck Shape | Handle Material | Steel SUM22 |
---|---|---|---|---|---|
Grip surface treatment | Chrome Plating | Mounting Section Material | Steel SUM22 | Mounting Section Surface Treatment | Chrome Plating |
Mounting Method | Male thread |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy