(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Self-locking Oval Grip OG

Self-locking Oval Grip OG
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      431₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·Egg-shaped grip used for press-fit onto shaft.

Part Number
OG-30
OG-40
OG-55
OG-70
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShaft Diameter
(mm)
Handle Thickness D
(mm)
Grip length
(mm)

₹ 430.69

1 Piece(s) 5 Day(s) or more 82031

₹ 446.15

1 Piece(s) 6 Day(s) or more 102642

₹ 556.25

1 Piece(s) 6 Day(s) or more 123354

₹ 803.91

1 Piece(s) 6 Day(s) or more 143868
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShaft Diameter
(mm)
Handle Thickness D
(mm)
Grip length
(mm)

Loading...

  1. 1

Basic Information

Type Fixed Shape Shape Egg Shape Handle Material Black phenol resin
Grip surface treatment No Mounting Section Material White Nylon Resin Mounting Section Surface Treatment No
Mounting Method Press Fitting
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language