(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
A screw-in grip made from phenolic resin. Grip lengths from 28 to 116 are available. Choose from 8 sizes.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
PG-40 |
PG-40N |
PG-50 |
PG-50N |
PG-65 |
PG-80 |
PG-100 |
PG-115 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Handle Material | Mounting Section Material | Mounting Method | Nominal of Thread M | Shaft Diameter (mm) | Handle Thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 334.04 | 1 Piece(s) | 5 Day(s) or more | Black phenol resin | [Plastic] Black phenol resin | Female Thread | M8 | - | 18 | 40 | ||
₹ 293.69 | 1 Piece(s) | 6 Day(s) or more | [Polypropylene] Mat Black Polypropylene Resin PP | [Plastic] Mat Black Polypropylene Resin PP | Press Fitting | - | 15 | 18 | 40 | ||
₹ 353.15 | 1 Piece(s) | 6 Day(s) or more | Black phenol resin | [Plastic] Black phenol resin | Female Thread | M8 | - | 21 | 50 | ||
₹ 334.62 | 1 Piece(s) | 6 Day(s) or more | [Polypropylene] Mat Black Polypropylene Resin PP | [Plastic] Mat Black Polypropylene Resin PP | Press Fitting | - | 17 | 21 | 50 | ||
₹ 413.16 | 1 Piece(s) | 5 Day(s) or more | Black phenol resin | [Plastic] Black phenol resin | Female Thread | M10 | - | 23 | 65 | ||
₹ 489.00 | 1 Piece(s) | 6 Day(s) or more | Black phenol resin | [Plastic] Black phenol resin | Female Thread | M12 | - | 26 | 80 | ||
₹ 813.00 | 1 Piece(s) | 6 Day(s) or more | Black phenol resin | [Plastic] Black phenol resin | Female Thread | M12 | - | 31 | 102 | ||
₹ 830.00 | 1 Piece(s) | 6 Day(s) or more | Black phenol resin | [Plastic] Black phenol resin | Female Thread | M12 | - | 29 | 116 |
Part Number |
---|
Loading...
Type | Fixed Shape | Shape | Stick type (straight) | Grip surface treatment | No |
---|---|---|---|---|---|
Mounting Section Surface Treatment | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy