(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Phenol Rotating Handle FR

Phenol Rotating Handle FR
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      369₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Rotary grip made of phenol resin. ·Stick shape (straight).

 
Part Number
FR-5
FR-6
FR-8
FR-10
FR-12
FR-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M Handle Thickness D
(mm)
Grip length
(mm)

₹ 368.67

1 Piece(s) 7 Day(s) or more M51236

₹ 373.76

1 Piece(s) 7 Day(s) or more M61865

₹ 451.55

1 Piece(s) 7 Day(s) or more M82480

₹ 507.09

1 Piece(s) 7 Day(s) or more M102795

₹ 665.11

1 Piece(s) 7 Day(s) or more M1233105

₹ 946.31

1 Piece(s) 7 Day(s) or more M1636110

Loading...

  1. 1

Basic Information

Type Rotation Shape Shape Stick type (straight) Handle Material Black phenol resin
Grip surface treatment No Mounting Section Material Steel SUM22 Mounting Section Surface Treatment Black triiron tetraoxide coating
Mounting Method Male thread
X
whatsapp-qr whatsapp-icon