(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Spanner AL-2

Aluminum Spanner AL-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,257₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Tension support base made from aluminum. 2 types of idler bolt length are available.

 
Part Number
AL-2
AL-2-90
AL-2-130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAccessory

₹ 3,257.16

1 Piece(s) 10 Day(s) or more 10None (body only)

₹ 4,665.22

1 Piece(s) 93 Day(s) or more 10Idler Bolt ID-90

₹ 4,999.76

1 Piece(s) 5 Day(s) or more 10Idler Bolt ID-130

Loading...

  1. 1

Basic Information

Main Body Height(mm) 40 Body Material Aluminum AC2B Main Body Surface Treatment Silver hammer painting
X
whatsapp-qr whatsapp-icon