(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Idler Bolt ID

Idler Bolt ID
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,602₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Idler bolt used as an idler shaft of the spanner. In the position where the distance from the chain is the best, tighten the two lock nuts into the sprocket to use.

Part Number
ID-90
ID-130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)

₹ 1,602.25

1 Piece(s) 8 Day(s) or more 1090

₹ 1,758.67

1 Piece(s) 6 Day(s) or more 10130
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)

Loading...

  1. 1

Basic Information

Type Idler Pins Material SCM435 Surface Treatment Black triiron tetraoxide coating
Outer Diameter D(mm) 29 Nominal Screw M20
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list