(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sprocket Idler SPB, Model A Type

Sprocket Idler SPB, Model A Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,782₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A type chain sprocket idler. Use as a chain tensioner.

 
Part Number
SPB-35X21
SPB-40X18
SPB-50X15
SPB-60X12
SPB-80X12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Number Number of Teeth
(T)

₹ 1,781.75

1 Piece(s) 6 Day(s) or more 103521

₹ 1,987.58

1 Piece(s) 5 Day(s) or more 104018

₹ 2,079.62

1 Piece(s) 10 Day(s) or more 105015

₹ 2,594.58

1 Piece(s) 5 Day(s) or more 106012

₹ 3,548.44

1 Piece(s) 6 Day(s) or more 108012

Loading...

  1. 1

Basic Information

Sprocket Shape Type A Type Idler Number of Strands 1
Shaft Hole Dia. d(mm) 20 Chain Type RS Shaft Type Built-in bearing single
Surface Treatment Trivalent Chromate Thickness L(mm) 12
X
whatsapp-qr whatsapp-icon