(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

PMS-LB Model Swivel Wheel Lever Type (With Double Stopper) (Part Number)

PMS-LB Model Swivel Wheel Lever Type (With Double Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,425₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A caster recommended for towing with excellent life span, traveling performance and operability

Yuei Caster PM series

Long life with improved durability. Running cost greatly decreased.

  • Fully prevents resonance during towing. Decreased load on the turning portion, dramatically reducing tread abrasion.
  • Adopted new material (high tensile steel) to further improve durability. Long life reduces cost.

Features Of PM Series

Comparison Photos Of Products Actually Used At Factory Facilities For 1 Year (Turning Portion)

PMS-LB model swivel wheel plate type lever type (with double stopper): related image

Running Cost Comparison

Running cost difference for 1,200 km travel distance for one cart (4 casters).

PMS-LB model swivel wheel plate type lever type (with double stopper): related image

PMS-LB Model Swivel Wheel Plate Type Lever Type (With Double Stopper) Caster Outline Drawing And Dimensions

PMS-LB model swivel wheel plate type lever type (with double stopper) caster outline drawing

PMS-LB model swivel wheel plate type lever type (with double stopper) caster outline drawing

Part NumberWheelWheel DiameterWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterEccentricityTurning RadiusAllowable LoadDead Weight
D (mm)W (mm)H (mm)A × B (mm)X × Y (X' × Y')
(mm)
P (mm)E (mm)R (mm)daN (kgf)(g)
PMS-130WBLB (R)Steel plate wheels, rubber (B included) tread13040177110 × 11090 × 90
(80 × 80)
1140138180 (183.6)1,870
UWBSteel plate wheels urethane (B included) tread35250 (255.0)2,250
GUBNylon wheel urethane tread (B included)40180 (183.6) 
PMS-150WBLB (R)Steel plate wheels, rubber (B included) tread15040198120 × 12094 × 94
(87 × 87)
1140138200 (204.0)2,110
AWAluminum wheel rubber (B included) tread42250 (255.0)2,230
UWBSteel plate wheels urethane (B included) tread38300 (306.0)2,580
GUBNylon wheel urethane tread (B included)40200 (204.0) 
PMS-200WBLB (R)Steel plate wheels, rubber (B included) tread20043250144 × 144120 × 120
(105 × 105)
11.556156250 (255.0)4,025
AWAluminum wheel rubber (B included) tread45300 (306.0)4,050
UWBSteel plate wheels urethane (B included) tread42400 (408.0)4,105
GUBNylon wheel urethane tread (B included)43250 (255.0) 

Fixtures: trivalent bright chromate finishing
Includes a double stopper which can lock the installation portion swivel and lock the wheel rotation.
AW wheels (aluminum wheel rubber (B included) tread) are suited for towing.

Superior Series Performance, Outdoing Conventional Products

New Structure With Precision Pathways For Steel Balls Serving As Bearings

Drawing of new structure turning portion

Drawing of new structure turning portion

Durability further improved by changing the turning portion structure to eliminate unsteadiness. Therefore the superior operability continues just like new.

Attained Over 5 Times The Life Of A Conventional Product

Used for tow carts. Abraded in less than 1 year, requiring replacement.

Used for tow carts. Abraded in less than 1 year, requiring replacement.

Used for tow carts. Used over 1 year without replacing.

Used for tow carts. Used over 1 year without replacing.

  • *The image shows casters colored red when used.

Light And Easy Operability With Turning Load Reduced By About 40%

Customer Comments
The M series reduced our running costs.
Used on towing cart
We had used the conventional product, but since we started using the PM series the number of caster replacements dropped significantly.
Used on push cart
The PM series has no problem with durability, even when towed.
Used on towing cart

Development Secrets

Reason For Development

The PM series are high performance industrial use casters that are strong, turn easily, have light deadweight, and have reduced noise. This was developed with the concept of targeting a higher end compatible product with the conventionally sold J series, which are general industrial use casters. This also suppresses increases in costs.
Firstly, the reasons leading to development of a higher-end compatible product for industrial use casters are as follows. Industrial use casters used for factory carts, etc., are consumable goods. There is an aspect of emphasizing cost over performance, and the J series sufficiently met a specific performance standard.
But this series only met that specific standard, and had much room for improvement when considering the needs of the customers using the product with regards to durability, operability, noise, etc. Conventional products on the market include many casters with the described performance level, but these were not very cost-efficient. Then we wondered whether we could make industrial use casters that maintain the same cost and provide the kind of performance that will satisfy customers, and set out to develop the PM series.

PMS-LB model swivel wheel plate type lever type (with double stopper): related image

Challenges Along The Way And Encountering New Materials

We started PM series development with solid goals, but development was hardly smooth, and we did encounter problems. As you would expect from what you have read above, the performance and costs were difficult to balance. We went through many shape concepts and recalculations.
We arrived at using high-strength material, like an automobile body that uses high tensile steel. Using this material enables attaining higher strength than the conventional product, even though the plate thickness is thinner than the conventional product. This allowed us to balance the cost and lighten the dead weight. We are very satisfied with finding an ideal material. But the press processing method differed from the conventional product when the new material was adopted, and we had some difficulty with processing it to the dimensional accuracy required for functioning as a caster. We thoroughly evaluated every possible factor and went through a trial-and-error process.

PMS-LB model swivel wheel plate type lever type (with double stopper): related image

Discovery Of New Added Value

By repeating the trial-and-error process, not only did we attain the performance initially intended, but we also additionally succeeded at reducing resonance occurrence. Resonance refers to caster vibrations that occur during high speed travel. Resonance occurrence applies excess load to the casters and leads to early damage. The combination of preventing resonance and the aforementioned more durable new material resulted in the creation of a caster with long service life. Additionally, resonance occurrence leads to noise. By preventing resonance from occurring, noise was also reduced. We succeeded at reducing resonance occurrence by developing a new structure for the turning portion, with a proprietary pathway for steel balls serving as bearings. This was made with precision, eliminating the unsteadiness of conventional products and enabling maintaining like new superior operability for a long time.

The PM Series Casters

In addition to meeting the initially mentioned product concept of being strong, turning easily, having light dead weight, and having reduced noise, the PM series also became casters with very long service life. Long service life means proportionately decreased costs of repurchasing and replacing, which in turn reduces the running cost for customers. We were very pleased with this, because development of the PM series started with wanting to leave the costs the same while creating industrial use casters with performance that satisfies our customers. Our customers will be happier with reduced costs compared to costs remaining the same.

Praise From Our Customers

Though this differs by the customer usage environment, we have received comments from happy customers saying that the service life nearly tripled. Customers using this for towing are also giving us good reports. We urge you to give these a try.

Product Variations

PMS-LB model swivel wheel plate type lever type (with double stopper): related image

PMS model swivel wheel plate type

PMS model swivel wheel plate type

PMS-LB model swivel wheel plate type lever type (with double stopper): related image

PMR model fixed wheel plate type

PMR model fixed wheel plate type Features: with fixed wheel 

Part Number
PMS-150UWBLB(R)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Wheel Bearings Stopper Lever Type Foil material

₹ 4,720.16

1 Piece(s) 5 Day(s) or more 198220.01~320.00300[Urethane] UrethaneNo87(94)87(94)12012015038138Heavy Load94-94, 87-87PresencePresenceLever Type with Double Stopper (Right)Steel plate

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Double Stopper (Rotation + Turning) Fitting Material Steel
Mounting Hole Type Slotted Holes Application Factory facilities

Please check the type/dimensions/specifications of the part PMS-150UWBLB(R) in the PMS-LB Model Swivel Wheel Lever Type (With Double Stopper) series.

Frequently asked question (FAQ)

Question: Which of the applicable wheels is designed for traction?
Answer: The aluminum foil rubber wheels (AW).
Question: How long is the "long life" indicated?
Answer: While conventional products involved 6 replacements over 1200 km of travel distance, the PM series requires just 2 replacements. By reducing the number of replacements, running costs can be significantly decreased.

Product variants

Part Number
PMS-130WBLB(R)
PMS-150AWLB(R)
PMS-150GUBLB(R)
PMS-150WBLB(R)
PMS-200AWLB(R)
PMS-200GUBLB(R)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Wheel Bearings Stopper Lever Type Foil material

₹ 2,998.18

1 Piece(s) 5 Day(s) or more 177140.01~220.00180RubberNo80(90)80(90)11011013040138Medium Load90-90, 80-80PresencePresenceLever Type with Double Stopper (Right)Steel plate

₹ 4,258.18

1 Piece(s) 5 Day(s) or more 198220.01~320.00250RubberNo87(94)87(94)12012015042138Heavy Load94-94, 87-87PresencePresenceLever Type with Double Stopper (Right)Aluminum

₹ 2,877.40

1 Piece(s) 7 Day(s) or more 198140.01~220.00-[Urethane] Aluminum Foil Thermosetting Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance87 (94)87 (94)----138Heavy Load-YesYesLever type double stoppers attached (right)Nylon

₹ 3,310.02

1 Piece(s) 5 Day(s) or more 198140.01~220.00200RubberNo87(94)87(94)12012015040138Heavy Load94-94, 87-87PresencePresenceLever Type with Double Stopper (Right)Steel plate

₹ 7,505.35

1 Piece(s) 5 Day(s) or more 250220.01~320.00300RubberNo105(120)105(120)14414420045156Heavy Load120-120, 105-105PresencePresenceLever Type with Double Stopper (Right)Aluminum

₹ 4,811.45

1 Piece(s) 7 Day(s) or more -220.01~320.00-[Urethane] Aluminum Foil Thermosetting Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance105 (120)105 (120)-144---Heavy Load-YesYesLever type double stoppers attached (right)Nylon