(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

PMR Model Rigid Wheel Plate Type (Part Number)

PMR Model Rigid Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,445₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A caster recommended for towing with excellent life span, traveling performance and operability

Specification

●Mounting Plate A x B(mm):137 x 93
●Mounting Pitch X x Y(mm):100 x 56
●P(mm):11.0
●Plate Type
●With radial ball bearing
●Fixed Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
Part Number
PMR-200AW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Wheel Bearings Foil material JAN code Ordering Code

₹ 5,072.07

1 Piece(s) 5 Day(s) or more 250220.01~320.00300RubberNo1126315110220045Heavy LoadPresenceAluminum--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Application Factory facilities

Please check the type/dimensions/specifications of the part PMR-200AW in the PMR Model Rigid Wheel Plate Type series.

Product variants

Part Number
PMR-130GUB
PMR-130UWB
PMR-130WB
PMR-200GUB
PMR-200UWB
PMR-200WB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Wheel Bearings Foil material JAN code Ordering Code

₹ 1,831.20

1 Piece(s) 5 Day(s) or more 177140.01~220.00180[Others] Nylon Foil Urethane FoamNo100561379313040Medium LoadPresenceNylon4562182579225404-7184

₹ 2,892.15

1 Piece(s) 5 Day(s) or more 177220.01~320.00250[Urethane] UrethaneNo100561379313035Heavy LoadPresenceSteel plate--

₹ 1,831.04

1 Piece(s) 5 Day(s) or more 177140.01~220.00180RubberNo100561379313040Medium LoadPresenceSteel plate--

₹ 2,951.20

1 Piece(s) 5 Day(s) or more 250220.01~320.00250[Others] Nylon Foil Urethane FoamNo1126315110220043Medium LoadPresenceNylon4562182579362404-7222

₹ 5,159.07

1 Piece(s) 5 Day(s) or more 250320.01~485.00400[Urethane] UrethaneNo1126315110220042Extra heavy loadPresenceSteel plate--

₹ 3,593.84

1 Piece(s) 5 Day(s) or more 250220.01~320.00250RubberNo1126315110220043Heavy LoadPresenceSteel plate--