(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A caster recommended for towing with excellent life span, traveling performance and operability
Part Number |
---|
PMR-130WB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Wheel Bearings | Foil material | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,831.04 | 1 Piece(s) | 5 Day(s) or more | 177 | 140.01~220.00 | 180 | Rubber | No | 100 | 56 | 137 | 93 | 130 | 40 | Medium Load | Presence | Steel plate | - | - |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Factory facilities |
Please check the type/dimensions/specifications of the part PMR-130WB in the PMR Model Rigid Wheel Plate Type series.
Part Number |
---|
PMR-100WB |
PMR-130GUB |
PMR-130UWB |
PMR-130WB-G |
PMR-150AW |
PMR-150WB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Wheel Bearings | Foil material | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,444.96 | 1 Piece(s) | 12 Day(s) or more | - | 80.01~140.00 | 120 | Rubber | No | - | - | 115 | 80 | - | - | Heavy Load | Yes | Steel plate | - | - | ||
₹ 1,831.20 | 1 Piece(s) | 5 Day(s) or more | 177 | 140.01~220.00 | 180 | [Others] Nylon Foil Urethane Foam | No | 100 | 56 | 137 | 93 | 130 | 40 | Medium Load | Presence | Nylon | 4562182579225 | 404-7184 | ||
₹ 2,892.15 | 1 Piece(s) | 5 Day(s) or more | 177 | 220.01~320.00 | 250 | [Urethane] Urethane | No | 100 | 56 | 137 | 93 | 130 | 35 | Heavy Load | Presence | Steel plate | - | - | ||
₹ 2,250.29 | 1 Piece(s) | 14 Day(s) or more | - | 140.01~220.00 | 180 | Rubber | No | - | - | 137 | - | - | - | Heavy Load | Yes | - | - | - | ||
₹ 3,039.29 | 1 Piece(s) | 5 Day(s) or more | 198 | 220.01~320.00 | 250 | Rubber | No | 100 | 56 | 137 | 93 | 150 | 42 | Heavy Load | Presence | Aluminum | - | - | ||
₹ 2,089.78 | 1 Piece(s) | 5 Day(s) or more | 198 | 140.01~220.00 | 200 | Rubber | No | 100 | 56 | 137 | 93 | 150 | 40 | Heavy Load | Presence | Steel plate | - | - |