(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

PMS Model Swivel Wheel Plate Type (Part Number)

PMS Model Swivel Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,920₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A caster recommended for towing with excellent life span, traveling performance and operability

Specification

●P(mm):11.0
●Plate Type
●With radial ball bearing
●Flexible Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
Part Number
PMS-200WB-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Wheel Bearings Foil material JAN code Ordering Code

₹ 5,835.49

1 Piece(s) 14 Day(s) or more -220.01~320.00250RubberNo105 (120)105 (120)144144-43156Heavy Load-YesSteel plate--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Slotted Holes Application Factory facilities

Please check the type/dimensions/specifications of the part PMS-200WB-G in the PMS Model Swivel Wheel Plate Type series.

Product variants

Part Number
PMS-100GUB
PMS-100UWB
PMS-100WB
PMS-130GUB
PMS-130UWB
PMS-130WB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Wheel Bearings Foil material JAN code Ordering Code

₹ 2,219.36

1 Piece(s) 5 Day(s) or more -80.01~140.00100[Others] Nylon Foil RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance67 (74)67 (74)----82Heavy Load-YesNylon--

₹ 2,827.00

1 Piece(s) 5 Day(s) or more -140.01~220.00180[Urethane] Aluminum Foil Thermosetting Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance67 (74)67 (74)----82Heavy Load-YesSteel plate--

₹ 1,920.15

1 Piece(s) 7 Day(s) or more -80.01~140.00120RubberNo67 (74)67 (74)----82Heavy Load-YesSteel plate--

₹ 1,979.98

1 Piece(s) 5 Day(s) or more 177140.01~220.00180[Others] Nylon Foil Urethane FoamNo80(90)80(90)11011013040105Medium Load90-90, 80-80PresenceNylon4562182579164404-7257

₹ 3,375.07

1 Piece(s) 5 Day(s) or more 177220.01~320.00250[Urethane] UrethaneNo80(90)80(90)11011013035105Heavy Load90-90, 80-80PresenceSteel plate--

₹ 2,301.71

1 Piece(s) 5 Day(s) or more 177140.01~220.00180RubberNo80(90)80(90)11011013040105Medium Load90-90, 80-80PresenceSteel plate--