(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Desktop L type rack EL rack

Desktop L type rack EL rack
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,302₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Note: The CAD data for this series is being revised. The data will be available as soon as modifications are completed.

[Features]
· The EL rack is a basic L-type circuit board holder suited for relatively large boards.
· Shallow (3 mm) grooves ensure board components won't butt against the rack, even if there is little empty space on the edges.
· Sturdy construction supports loads up to 30 kg.
· Uses conductive PP materials for superior chemical resistance.
· Surface resistance maintained at 104 to 108Ω/□.

 
Part Number
EL3710
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 3,302.49

1 Piece(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Number of Grooves 25 Groove Pitch(mm) 16 Groove Width(mm) 3
Groove Depth(mm) 8 External Dimensions (Frontage)(mm) 406 External Dimensions (Depth)(mm) 302
External Dimensions (Back Height)(mm) 91

Please check the type/dimensions/specifications of the part EL3710 in the Desktop L type rack EL rack series.