(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Touch Connector FUJI Mini-Speed Controller β

Touch Connector FUJI Mini-Speed Controller β
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      825₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ultra-small oscillating type that helps reduce on the space required for piping.

Part Number
MB4R-M5-O
MB6R-M5-O
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTube Outer Dia. D
(φ)

₹ 825.42

1 Piece(s) 11 Day(s) or more 104

₹ 859.27

1 Piece(s) 10 Day(s) or more 106

Loading...

  1. 1

Basic Information

Type Speed Controller Main Body Shape Universal Control Direction Meter-Out
Joint Type Male thread + One-Touch Couplings Environment, Applications Standard Thread Material C3604: Brass
Knob Type Standard Lock Nut Type Ring Nut Operating Temp. Range(°C) -5::60
Operating Pressure Range(MPa) 0.05::0.7 Thread Size T M5×0.8 Max. Operating Pressure(MPa) 0.7