(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Mega Hose Balancer

Mega Hose Balancer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,169₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A hose reel ideal for assembly and processing air tools.
[Features]
・ Uses a mega hose (MH hose) to increase the inner diameter and significantly increase the flow rate (Hose inner diameter 8 mm)
・ Easy dial balancing with tools
・ A sturdy metal body. Aluminum type that is strong against impacts between lancers
· A compact design. Compact body can reduce collisions between balancers
・ Easy torque management. Adjusting the hose winding force (tool balance) is extremely easy by adopting the handle operation spring
・ Uses a separately sold safety wire to handle unexpected accidents such as a tool drop
[Applications]
・ Suitable for all air tools (engine processing, assembly, etc.)

 
Part Number
MHB-83
MHB-85
UL-3F-3M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Applicable Hose Total Length
(m)
Applicable Hose I.D. Features Hose (Discharge Side) Tip Specification Water Supply Side Connection Configuration Allowable Hanging Range Primary Side Mounting Bracket Type of Mounting Bracket Connection

₹ 20,781.38

1 Piece(s) 5 Day(s) or more Reel body+Hose1.38Standard / Compact Type[Connection Bracket] Rc1/4Straight9.8~29.4--

₹ 21,582.31

1 Piece(s) 5 Day(s) or more Reel body+Hose1.38Standard / Compact Type[Connection Bracket] Rc1/4Straight9.8~49.0--

₹ 1,169.27

1 Piece(s) 10 Day(s) or more Metal fittings------Universal elbowRc(R)3/8

Loading...

  1. 1

Frequently asked question (FAQ)

Question: Can a tool of 5 kg, heavier than the MHB-83 operating weight, be used?
Answer: The tool cannot be used because they are not balanced. In addition, MHB-83 are dedicated for air tools of 1 kg to 3 kg and MHB-85 are for 3 kg to 5 kg respectively.
X
whatsapp-qr whatsapp-icon