(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Main Body Shape | Screw Fitting Type | Number of Ports | 2-Port |
---|---|---|---|
Number of Switching Positions | 2-position Normally Open | Switching Operation | Manual Lever |
Pipe Port Type | Rc | Plumbing Thread Nominal | 1/4B(8A) |
Plumbing Type and Direction | Direct screw-in | How to Mount | Screw |
Operation Status Retention | Holding | Plunger Type | Ball |
Japanese Only
Loading...
Main Body Shape | Screw Fitting Type | Number of Ports | 2-Port |
---|---|---|---|
Number of Switching Positions | 2-position Normally Open | Switching Operation | Manual Lever |
Pipe Port Type | Rc | Plumbing Thread Nominal | 1/4B(8A) |
Plumbing Type and Direction | Direct screw-in | How to Mount | Screw |
Operation Status Retention | Holding | Plunger Type | Ball |
Loading...
Main Body Shape | Screw Fitting Type | Number of Ports | 2-Port |
---|---|---|---|
Number of Switching Positions | 2-position Normally Open | Switching Operation | Manual Lever |
Pipe Port Type | Rc | Plumbing Thread Nominal | 1/4B(8A) |
Plumbing Type and Direction | Direct screw-in | How to Mount | Screw |
Operation Status Retention | Holding | Plunger Type | Ball |
Auto OFF, residual pressure discharging ball valve.
[Features]
· Discharges residual pressure.
· Safety design which automatically closes the residual pressure discharging port when the valve opens (residual pressure discharge auto OFF).
· Simple mechanism makes valve opening and closing obvious
Loading...
Main Body Shape | Screw Fitting Type | Number of Ports | 2-Port |
---|---|---|---|
Number of Switching Positions | 2-position Normally Open | Switching Operation | Manual Lever |
Pipe Port Type | Rc | Plumbing Thread Nominal | 1/4B(8A) |
Plumbing Type and Direction | Direct screw-in | How to Mount | Screw |
Operation Status Retention | Holding | Plunger Type | Ball |
Japanese Only
Loading...
Loading...
Loading...
Main Body Shape | Screw Fitting Type | Number of Ports | 2-Port |
---|---|---|---|
Number of Switching Positions | 2-position Normally Open | Switching Operation | Manual Lever |
Pipe Port Type | Rc | Plumbing Thread Nominal | 1/4B(8A) |
Plumbing Type and Direction | Direct screw-in | How to Mount | Screw |
Operation Status Retention | Holding | Plunger Type | Ball |
Main Body Shape | Screw Fitting Type | Number of Ports | 2-Port | Number of Switching Positions | 2-position Normally Open |
---|---|---|---|---|---|
Switching Operation | Manual Lever | Pipe Port Type | Rc | Plumbing Thread Nominal | 1/4B(8A) |
Plumbing Type and Direction | Direct screw-in | How to Mount | Screw | Operation Status Retention | Holding |
Plunger Type | Ball |
Please check the type/dimensions/specifications of the part 3CV-02 in the Three position ball valve series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy