(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Duct cuff that has clean external appearance. [Materials]Selectable from EPDM, flexible PVC, etc.
Part Number |
---|
CFS-KD-I-200 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal (φ) | Full length L (mm) | Compatible Hose 1 | Compatible Hose 2 | Compatible Hose 3 | Compatible Hose 4 | Compatible Hose 5 | Color | Tip Outer Diameter A | Tip Internal Diameter B |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,478.67 | 1 Piece(s) | 5 Day(s) or more | 200 | 233 | - | New Kana Duct | Duct EE | Duct Tomei | Duct Oil Resistance | Ivory | 213.0 | 203 |
Loading...
Type | Cuff | Material | Soft PVC (Vinyl Chloride) |
---|
Please check the type/dimensions/specifications of the part CFS-KD-I-200 in the Duct Cuffs (CFS) series.
Part Number |
---|
CFS-D-100 |
CFS-D-125 |
CFS-D-150 |
CFS-K-G-032 |
CFS-K-G-038 |
CFS-K-G-050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal (φ) | Full length L (mm) | Compatible Hose 1 | Compatible Hose 2 | Compatible Hose 3 | Compatible Hose 4 | Compatible Hose 5 | Color | Tip Outer Diameter A | Tip Internal Diameter B |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,635.65 | 1 Piece(s) | 5 Day(s) or more | 100 | 100 | Duct Hose Type D | - | - | - | - | Gray | 108.6 | 101.6 | ||
₹ 2,014.71 | 1 Piece(s) | 5 Day(s) or more | 125 | 120 | Duct Hose Type D | - | - | - | - | Gray | 134.0 | 127 | ||
₹ 2,444.65 | 1 Piece(s) | 5 Day(s) or more | 150 | 160 | Duct Hose Type D | - | - | - | - | Gray | 160.0 | 152 | ||
₹ 276.00 | 1 Piece(s) | 5 Day(s) or more | 32 | 70 | Duct Hose Type D | New Kana Duct | Duct EE | Duct Tomei | Duct Oil Resistance | Gray | 36.0 | 32 | ||
₹ 296.36 | 1 Piece(s) | 5 Day(s) or more | 38 | 80 | Duct Hose Type D | New Kana Duct | Duct EE | Duct Tomei | Duct Oil Resistance | Gray | 43.0 | 38 | ||
₹ 347.65 | 1 Piece(s) | 5 Day(s) or more | 50 | 82 | Duct Hose Type D | New Kana Duct | Duct EE | Duct Tomei | Duct Oil Resistance | Gray | 56.3 | 50.8 |