(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Duct Cuffs (CFS) (Part Number)

Duct Cuffs (CFS)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Duct Cuffs (CFS)
  • Duct Cuffs (CFS)
  • Duct Cuffs (CFS)
  • Duct Cuffs (CFS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      276₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Duct cuff that has clean external appearance. [Materials]Selectable from EPDM, flexible PVC, etc.

Specification

●Color:Gray
●SPQ(piece):1

Materials

●Soft Polyvinyl Chloride(PVC)
Part Number
CFS-K-G-050
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal
(φ)
Full length L
(mm)
Compatible Hose 1 Compatible Hose 2 Compatible Hose 3 Compatible Hose 4 Compatible Hose 5 Color Tip Outer Diameter A Tip Internal Diameter B

₹ 347.65

1 Piece(s) 5 Day(s) or more 5082Duct Hose Type DNew Kana DuctDuct EEDuct TomeiDuct Oil ResistanceGray56.350.8

Loading...

  1. 1

Basic Information

Type Cuff Material Soft PVC (Vinyl Chloride)

Please check the type/dimensions/specifications of the part CFS-K-G-050 in the Duct Cuffs (CFS) series.

Product variants

Part Number
CFS-D-150
CFS-K-G-032
CFS-K-G-038
CFS-K-G-065
CFS-K-G-075
CFS-K-G-090
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal
(φ)
Full length L
(mm)
Compatible Hose 1 Compatible Hose 2 Compatible Hose 3 Compatible Hose 4 Compatible Hose 5 Color Tip Outer Diameter A Tip Internal Diameter B

₹ 2,444.65

1 Piece(s) 5 Day(s) or more 150160Duct Hose Type D----Gray160.0152

₹ 276.00

1 Piece(s) 5 Day(s) or more 3270Duct Hose Type DNew Kana DuctDuct EEDuct TomeiDuct Oil ResistanceGray36.032

₹ 296.36

1 Piece(s) 5 Day(s) or more 3880Duct Hose Type DNew Kana DuctDuct EEDuct TomeiDuct Oil ResistanceGray43.038

₹ 548.82

1 Piece(s) 5 Day(s) or more 6586Duct Hose Type DNew Kana DuctDuct EEDuct TomeiDuct Oil ResistanceGray69.063

₹ 806.47

1 Piece(s) 5 Day(s) or more 7594Duct Hose Type DNew Kana DuctDuct EEDuct TomeiDuct Oil ResistanceGray83.276.2

₹ 1,128.00

1 Piece(s) 5 Day(s) or more 9099Duct Hose Type DNew Kana DuctDuct EEDuct TomeiDuct Oil ResistanceGray96.988.9