(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Stainless Steel Eye Bolt MMIB Type

Stainless Steel Eye Bolt MMIB Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      392₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • This product can be purchased in single unit increments.

Product Description

Eye bolt that can be attached to a wall surface to connect a chain, etc.
[Features]
・ Simple and common eye bolt
・ Material: Stainless steel (SUS304)
[Applications]
・ Since the chain, etc., can be fixed to the wall surface, it can be used as a metal fitting for car stops and intrusion prevention fences

 
Part Number
MMIB05M
MMIB06M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Mounting Section Length

₹ 392.21

1 Piece(s) 8 Day(s) or more 513

₹ 556.55

1 Piece(s) 8 Day(s) or more 614

Loading...

  1. 1

Basic Information

Material Stainless steel (SUS304) Thread Type Metric coarse Tip Shape Flat End
Application Standard Screw Type Complete thread
X
whatsapp-qr whatsapp-icon