• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Free Hinge (Opens in Both Directions)

Free Hinge (Opens in Both Directions)

[Features]
· There is a coil spring inside the knuckle, and when the door is left open, there is a spring reaction and the door closes.
· The door can be opened from inside or outside.
· The spring is built in such that the door always maintains the closed state

PDF

Japanese Only

Part Number

Configured Part Number is shown.

N-100564C

Part Number
N-100564C
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1
 

Basic Information

Main Body Type hinge Length(mm) 64 Body Material Iron
Main Body Surface Treatment Gray Width(mm) 109 Additional Function No
Mounting Method Screw Mounting Screw Hole Type Countersinks

Please check the type/dimensions/specifications of the part N-100564C in the Free Hinge (Opens in Both Directions) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)