(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Pad Eye

Stainless Steel Pad Eye
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      820₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Regular size pad eye that can be mounted even on a narrow ground surface.
[Features]
・ Items that can be attached to such as walls and connected to chains, etc.
・ Material: Stainless steel (SUS304)
・ Polished finish

 
Part Number
MMPD080
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 819.60

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Metal Fittings and Eye plate With Washer Hook Diameter D(mm) 8

Please check the type/dimensions/specifications of the part MMPD080 in the Stainless Steel Pad Eye series.

Frequently asked question (FAQ)

Question: It doesn't work well with a normal Pad Eye.
Answer: Wider products, rotating products, and a diverse range of other models are available for suitable applications.
X
whatsapp-qr whatsapp-icon