(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless steel snap hook (A type)

Stainless steel snap hook (A type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      497₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A snap hook with a ring that can be widely used.
[Features]
・ Mounting bracket that can be used in various situations
・ Engagement prevention is possible at the ring part
・ Material: Stainless steel (SUS304)
・ Polished finish
[Applications]
・ Optimal as a metal fitting attached to the wall and a metal fitting for chains, ropes, etc.

 
Part Number
MMA050
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 497.04

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Carabiner Snap Hook Carabiner/snap hook details No Lock Hook Diameter D(mm) 5
Length L(mm) 54 Working Load(kg) 60

Please check the type/dimensions/specifications of the part MMA050 in the Stainless steel snap hook (A type) series.