(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Quickly connect and disconnect mold cooling water hoses.
· One-touch operation is supported.
· Rust-resistant material available in an abundant variety of shapes.
· Previously, changing tooling settings wasted much time, whereas, use of this coupling makes the task very simple; easy operation is achieved.
Types of connection parts | Threaded (L type) | Plug (Male) / Socket (Female) | Plug (Male) | Body Material | Copper alloy |
---|---|---|---|---|---|
Applicable Fluids | Water | Types | Standard | Structure of Valve | Single Passage Opening Closing Type |
Seal Material | No | Operating Temperature Range(°C) | -15::180 | Operating Pressure Range(MPa) | null:: 0.98 |
Screw Type | R | Thread Diameter | 1/4 | Minimum Sectional Area(mm2) | 28 |
Main Body Material Details | Brass (BSBM) |
Please check the type/dimensions/specifications of the part MPL02 in the Mold Couplings MSP Type Plug PL-Type series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy