(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Push Nut (for Shaft) SPN Type

Push Nut (for Shaft) SPN Type
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

The push nut is engineered with a series of angled prongs on its inner circumference whose edges catch onto the outer circumference of a shaft. Due to the shape of the prongs, the nut will not come off even if it is pushed from behind.

Part Number
SPN-1.2
SPN-1.5
SPN-1.5-SUS
SPN-2
SPN-2-SUS
SPN-2.4
SPN-2.4-SUS
SPN-2.6
SPN-2.6-SUS
SPN-3
SPN-3-SUS
SPN-4
SPN-4-SUS
SPN-5
SPN-5-SUS
SPN-6
SPN-6-SUS
SPN-8
SPN-8-SUS
SPN-10
SPN-10-SUS
SPN-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal (d1) Material Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)
Surface Treatment Applicable Shaft or Hole d (reference)
(mm)
Applicable Shaft or Hole S (reference)
(mm)

₹ 3.99

1,000 Piece(s) 5 Day(s) or more 101.2Steel1.2Phosphate coated1.11.2

₹ 3.99

1,000 Piece(s) 5 Day(s) or more 101.5Steel1.5Phosphate coated1.41.5

₹ 6.00

1,000 Piece(s) 5 Day(s) or more 101.5Stainless Steel1.5No1.41.5

₹ 3.99

1,000 Piece(s) 5 Day(s) or more 102Steel2Phosphate coated1.92

₹ 7.62

1 Piece(s) 5 Day(s) or more 102Stainless Steel2No1.92

₹ 6.00

1 Piece(s) 5 Day(s) or more 102.4Steel2.4Phosphate coated2.32.4

₹ 3.00

500 Piece(s) Available 5 Day(s) or more 102.1Stainless Steel2.4No2.32.4

₹ 6.00

1,000 Piece(s) 5 Day(s) or more 102.6Steel2.6Phosphate coated2.52.6

₹ 7.91

500 Piece(s) 5 Day(s) or more 102.6Stainless Steel2.6No2.52.6

₹ 3.99

1,000 Piece(s) 5 Day(s) or more 103Steel3Phosphate coated2.93

₹ 3.00

1 Piece(s) Available 5 Day(s) or more 103Stainless Steel3No2.93

₹ 3.99

1,000 Piece(s) 5 Day(s) or more 104Steel4Phosphate coated3.94

₹ 7.93

1 Piece(s) 5 Day(s) or more 104Stainless Steel4No3.94

₹ 6.00

1 Piece(s) 5 Day(s) or more 105Steel5Phosphate coated4.95

₹ 8.96

500 Piece(s) 5 Day(s) or more 105Stainless Steel5No4.95

₹ 8.00

1 Piece(s) 5 Day(s) or more 106Steel6Phosphate coated5.96

₹ 9.16

500 Piece(s) 5 Day(s) or more 106Stainless Steel6No5.96

₹ 9.55

500 Piece(s) 5 Day(s) or more 108Steel8Phosphate coated7.98

₹ 11.65

1 Piece(s) 5 Day(s) or more 108Stainless Steel8No7.98

₹ 9.00

1 Piece(s) Available 5 Day(s) or more 1010Steel10Phosphate coated9.910

₹ 15.16

1 Piece(s) 5 Day(s) or more 1010Stainless Steel10No9.910

₹ 15.00

1 Piece(s) 5 Day(s) or more 1012Steel12Phosphate coated11.912
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal (d1) Material Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)
Surface Treatment Applicable Shaft or Hole d (reference)
(mm)
Applicable Shaft or Hole S (reference)
(mm)

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape Push Nut for Axis Retaining Ring Type Outer Ring Stopper
Mounting Method Type Push-In (Insertion) Sales Unit Low Quantity (can be purchased from one) Product Type Retaining Ring
X
whatsapp-qr whatsapp-icon
Close

Comparison list