(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tapping Nut

Tapping Nut
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

·Self-Tapping nut. [Nominal]3, 4. [Materials]Spring steel, Hardness HRC 38 to 46.

Part Number
TPN-3
TPN-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal (d1) Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)
Applicable Shaft or Hole d (reference)
(mm)
Applicable Shaft or Hole S (reference)
(mm)

₹ 5.00

33 Piece(s) Available 6 Day(s) or more 10332.63

₹ 9.93

33 Piece(s) 6 Day(s) or more 10443.84
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal (d1) Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)
Applicable Shaft or Hole d (reference)
(mm)
Applicable Shaft or Hole S (reference)
(mm)

Loading...

  1. 1

Basic Information

Material Steel Sales Unit Box/package Product Type Retaining Ring
Surface Treatment Galvanized Trivalent Chromate
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list