(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Crescent Holder

Crescent Holder
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,584₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A dedicated mounting tool for C-Rings.

Part Number
CTH-40
CTH-43
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal (d1) Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)

₹ 1,584.00

1 Piece(s) 6 Day(s) or more 4010.39.25

₹ 1,792.00

1 Piece(s) 6 Day(s) or more 4311.19.98
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal (d1) Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)

Loading...

  1. 1

Basic Information

Type Radial direction mounting Shape Crescent Shaped Retaining Ring Material Steel
Sales Unit Low Quantity (can be purchased from one) Product Type Retaining Ring Surface Treatment Not Included
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language