(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cap Nut D Type

Cap Nut D Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A decorative cover that can be installed simply by pushing it into the end of a shaft, rod, stud, etc. It can also be used as a simple stopper for light loads.

Cap Nut D Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
DS-5
DS-6
DS-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal (d1) Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)

₹ 16.27

9 Piece(s) 5 Day(s) or more 1054.955

₹ 20.69

9 Piece(s) 5 Day(s) or more 1065.966

₹ 21.56

9 Piece(s) 5 Day(s) or more 1087.988
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal (d1) Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Reference)
(mm)
Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)

Loading...

  1. 1

Basic Information

Type Thrust Direction Mount (for Shaft) Shape Push Nut for Axis Material Steel
Retaining Ring Type Outer Ring Stopper Mounting Method Type Push-In (Insertion) Sales Unit Low Quantity (can be purchased from one)
Product Type Retaining Ring Surface Treatment Phosphate coated
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list